3.10.6.4 Debug Support Switch
For software debugging, some internal signals can be routed to the output pins. For this purpose several signals are grouped together and mapped to the output pins. The not allocated pins keep their standard functionality.
The debug support switch can be activated by setting the DBGSW.DBGSE bit to
‘1’, the signal group is selected by DBGSW.DBGGS[3:0].