18.4 Behavior Under Low Supply Voltage Condition
After the battery voltage has been connected to the application circuit, the voltage at the LIN_VDD pin increases according to the block capacitor used in the application (see Figure 18-1). If VVS is higher than the minimum VS operation threshold, VVS_th_U_F_up, the IC mode changes from Unpowered mode to Fail-Safe mode, the LIN_INH output is switched on and the LIN transceiver can be activated.
If during Sleep mode, the voltage level of VVS drops below the undervoltage detection threshold,VVS_th_N_F_down (typically 4.3V), the Operation mode is not changed and no wake-up is possible. Only if the supply voltage on the LIN_VDD pin drops below the VS operation threshold, VVS_th_U_F_down (typically 2.05V), does the IC switch to Unpowered mode.
If, during Normal mode, the voltage level on the LIN_VDD pin drops below the VS undervoltage detection threshold, VVS_th_N_F_down (typically 4.3V), the IC switches to Fail-Safe mode. This means that the LIN transceiver is disabled in order to avoid malfunctions or false bus messages. If the supply voltage, VVS, drops further below the VS operation threshold, VVS_th_U_F_down (typically 2.05V), the IC switches to Unpowered mode and the LIN_INH output switches off.