18.3.3 Wake-up Source Recognition

The device can distinguish between different wake-up sources. The wake-up source can be read on the LIN_TXD and LIN_RXD pins in Fail-Safe mode, according to Table 17-3, if an external pull-up resistor (typically 5 kW) has been added on pin LIN_TXD to the power supply of the microcontroller. These flags are reset immediately if the microcontroller sets pin LIN_EN to high and the IC is in Normal mode.

Table 18-3. Signaling in Fail-Safe Mode
Fail-Safe SourcesLIN_TXD(1)LIN_RXD

LIN Wake-up (LIN_BUS pin)

Low

Low

Local Wake-up (LIN_WKIN pin)

Low

High

VSth (battery) Undervoltage Detection (VS < 3.9V)

High

Low

Note:
  1. Assuming an external pull-up resistor (typically 5 kW) has been added on pin LIN_TXD to the power supply of the microcontroller.