19.1.1 SPIx Control Register 1 Low

Note:
  1. When AUDEN = 1, this module functions as if CKE = 0, regardless of its actual value.
  2. When FRMEN = 1, SSEN is not used.
  3. MCLKEN can only be written when the SPIEN bit = 0.
  4. This channel is not meaningful for DSP/PCM mode as LRC follows FRMSYPW.
Name: SPIxCON1L
Offset: 0x2AC, 0x2C8

Bit 15141312111098 
 SPIEN SPISIDLDISSDOMODE32 and MODE16[1:0]SMPCKE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
 SSENCKPMSTENDISSDIDISSCKMCLKENSPIFEENHBUF 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 15 – SPIEN SPIx On bit

ValueDescription
1

Enables module.

0

Turns off and resets module, disables clocks, disables interrupt event generation and allows SFR modifications.

Bit 13 – SPISIDL SPIx Stop in Idle Mode bit

ValueDescription
1

Halts in CPU Idle mode.

0

Continues to operate in CPU Idle mode.

Bit 12 – DISSDO Disable SDOx Output Port bit

ValueDescription
1

SDOx pin is not used by the module; pin is controlled by port function.

0

SDOx pin is controlled by the module.

Bits 11:10 – MODE32 and MODE16[1:0]  Serial Word Length Select bits(1,4)

MODE32MODE16AUDENCommunication
1x032-Bit
0116-Bit
008-Bit
11124-Bit Data, 32-Bit FIFO, 32-Bit Channel/64-Bit Frame
1032-Bit Data, 32-Bit FIFO, 32-Bit Channel/64-Bit Frame
0116-Bit Data, 16-Bit FIFO, 32-Bit Channel/64-Bit Frame
0016-Bit FIFO, 16-Bit Channel/32-Bit Frame

Bit 9 – SMP SPIx Data Input Sample Phase bit

Client Mode:

Input data are always sampled at the middle of data output time, regardless of the SMP setting.

Host Mode:

ValueDescription
1

Input data are sampled at the end of data output time.

0

Input data are sampled at the middle of data output time.

Bit 8 – CKE  SPIx Clock Edge Select bit(1)

ValueDescription
1

Transmit happens on transition from active clock state to Idle clock state.

0

Transmit happens on transition from Idle clock state to active clock state.

Bit 7 – SSEN  Client Select Enable bit (Client mode)(2)

ValueDescription
1

SSx pin is used by the macro in Client mode; SSx pin is used as the Client select input.

0

SSx pin is not used by the macro (SSx pin will be controlled by the port I/O).

Bit 6 – CKP Clock Polarity Select bit

ValueDescription
1

Idle state for clock is a high level; active state is a low level.

0

Idle state for clock is a low level; active state is a high level.

Bit 5 – MSTEN Host Mode Enable bit

ValueDescription
1

Host mode

0

Client mode

Bit 4 – DISSDI Disable SDIx Input Port bit

ValueDescription
1

SDIx pin is not used by the module; pin is controlled by port function.

0

SDIx pin is controlled by the module.

Bit 3 – DISSCK Disable SCKx Output Port bit

ValueDescription
1

SCKx pin is not used by the module; pin is controlled by port function.

0

SCKx pin is controlled by the module.

Bit 2 – MCLKEN  Master Clock Enable bit(3)

ValueDescription
1REFO is used by the BRG.
0

FP is used by the BRG.

Bit 1 – SPIFE Frame Sync Pulse Edge Select bit

ValueDescription
1

Frame Sync pulse (Idle-to-active edge) coincides with the first bit clock.

0

Frame Sync pulse (Idle-to-active edge) precedes the first bit clock.

Bit 0 – ENHBUF Enhanced Buffer Enable bit

ValueDescription
1

Enhanced Buffer mode is enabled.

0

Enhanced Buffer mode is disabled.