19.1.2 SPIx Control Register 1 High
- AUDEN can only be written when the SPIEN bit =
0. - AUDMONO can only be written when the SPIEN bit =
0and is only valid for AUDEN =1. - URDTEN is only valid when IGNTUR =
1. - The AUDMOD[1:0] bits can only be
written when the SPIEN bit =
0and are only valid when AUDEN =1. When NOT in PCM/DSP mode, this module functions as if FRMSYPW =1, regardless of its actual value.
| Name: | SPIxCON1H |
| Offset: | 0x2AE, 0x2CA |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| AUDEN | SPISGNEXT | IGNROV | IGNTUR | AUDMONO | URDTEN | AUDMOD[1:0] | |||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FRMEN | FRMSYNC | FRMPOL | MSSEN | FRMSYPW | FRMCNT[2:0] | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 15 – AUDEN Audio Codec Support Enable bit(1)
| Value | Description |
|---|---|
1 |
Audio protocol is enabled; MSTEN controls the direction of both SCKx and frame
(a.k.a. LRC), and this module functions as if FRMEN = |
0 |
Audio protocol is disabled. |
Bit 14 – SPISGNEXT SPIx Sign-Extend RX FIFO Read Data Enable bit
| Value | Description |
|---|---|
1 |
Data from RX FIFO are sign-extended. |
0 |
Data from RX FIFO are not sign-extended. |
Bit 13 – IGNROV Ignore Receive Overflow bit
| Value | Description |
|---|---|
1 |
A Receive Overflow (ROV) is NOT a critical error; during ROV, data in the FIFO are not overwritten by the received data. |
0 |
An ROV is a critical error that stops SPI operation. |
Bit 12 – IGNTUR Ignore Transmit Underrun bit
| Value | Description |
|---|---|
1 |
A Transmit Underrun (TUR) is NOT a critical error and data indicated by URDTEN are transmitted until the SPIxTXB is not empty. |
0 |
A TUR is a critical error that stops SPI operation. |
Bit 11 – AUDMONO Audio Data Format Transmit bit(2)
| Value | Description |
|---|---|
1 |
Audio data are mono (i.e., each data word is transmitted on both left and right channels). |
0 |
Audio data are stereo. |
Bit 10 – URDTEN Transmit Underrun Data Enable bit(3)
| Value | Description |
|---|---|
1 |
Transmits data out of SPIxURDT register during Transmit Underrun conditions. |
0 |
Transmits the last received data during Transmit Underrun conditions. |
Bits 9:8 – AUDMOD[1:0] Audio Protocol Mode Selection bits(4)
| Value | Description |
|---|---|
11 |
PCM/DSP mode |
10 |
Right Justified mode: This module functions as if SPIFE = |
01 |
Left Justified mode: This module functions as if SPIFE = |
00 |
I2S mode: This module functions as if SPIFE = |
Bit 7 – FRMEN Framed SPIx Support bit
| Value | Description |
|---|---|
1 |
Framed SPIx support is enabled (SSx pin is used as the FSYNC input/output). |
0 |
Framed SPIx support is disabled. |
Bit 6 – FRMSYNC Frame Sync Pulse Direction Control bit
| Value | Description |
|---|---|
1 |
Frame Sync pulse input (Client). |
0 |
Frame Sync pulse output (Host). |
Bit 5 – FRMPOL Frame Sync/Client Select Polarity bit
| Value | Description |
|---|---|
1 |
Frame Sync pulse/Client select is active-high. |
0 |
Frame Sync pulse/Client select is active-low. |
Bit 4 – MSSEN Host Mode Client Select Enable bit
| Value | Description |
|---|---|
1 |
SPIx Client select support is enabled with polarity determined by FRMPOL (SSx pin is automatically driven during transmission in Host mode). |
0 |
Client select SPIx support is disabled (SSx pin will be controlled by port I/O). |
Bit 3 – FRMSYPW Frame Sync Pulse-Width bit
| Value | Description |
|---|---|
1 |
Frame Sync pulse is one serial word length wide (as defined by MODE[32,16]/WLENGTH[4:0]). |
0 |
Frame Sync pulse is one clock (SCKx) wide. |
Bits 2:0 – FRMCNT[2:0] Frame Sync Pulse Counter bits
Controls the number of serial words transmitted per Sync pulse.
| Value | Description |
|---|---|
111 |
Reserved |
110 |
Reserved |
101 |
Generates a Frame Sync pulse every 32 serial words. |
100 |
Generates a Frame Sync pulse every 16 serial words. |
011 |
Generates a Frame Sync pulse every 8 serial words. |
010 |
Generates a Frame Sync pulse every 4 serial words. |
001 |
Generates a Frame Sync pulse every 2 serial words (value used by audio protocols). |
000 |
Generates a Frame Sync pulse each serial word. |