4.1.2.1 Unique Device Identifier (UDID)

All dsPIC33CDVL256MC506 family devices are individually encoded during final manufacturing with a Unique Device Identifier or UDID. The UDID cannot be erased by a bulk erase command or any other user-accessible means. This feature allows for manufacturing traceability of Microchip Technology devices in applications where this is a requirement. It may also be used by the application manufacturer for any number of things that may require unique identification, such as:

  • Tracking the device
  • Unique serial number
  • Unique security key

The UDID comprises five 24-bit program words. When taken together, these fields form a unique 120-bit identifier.

The UDID is stored in five read-only locations, located between 0x801200 and 0x801208 in the device configuration space. Table 4-1 lists the addresses of the identifier words and shows their contents.

Table 4-1. UDID Addresses
UDIDAddressDescription
UDID10x801200UDID Word 1
UDID20x801202UDID Word 2
UDID30x801204UDID Word 3
UDID40x801206UDID Word 4
UDID50x801208UDID Word 5