17.5.10 UARTx Timing Parameter 2 Register

Name: UxP2
Offset: 0x24E, 0x276, 0xF16

Bit 15141312111098 
        P2[8:0] 
Access R/W 
Reset 0 
Bit 76543210 
 P2[8:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 8:0 – P2[8:0] Parameter 2 bits

DMX RX:

The first byte number to receive – 1, not including Start code (bits[8:0]).

LIN Responder TX:

Number of bytes to transmit (bits[7:0]).

Asynchronous RX with Address Detect:

Address to start matching (bits[7:0]).

Smart Card Mode:

Block Time Counter bits. This counter is operated on the bit clock whose period is always equal to one ETU (bits[8:0]).

Other Modes:

Not used.