17.5.9 UARTx Timing Parameter 1 Register
| Name: | UxP1 |
| Offset: | 0x24C, 0x274, 0xF14 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| P1[8:0] | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| P1[8:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 8:0 – P1[8:0] Parameter 1 bits
DMX TX:
Number of bytes to transmit – 1 (not including Start code).
LIN Commander TX:
PID to transmit (bits[5:0]).
Asynchronous TX with Address Detect:
Address to transmit. A ‘1’ is automatically inserted into bit 9
(bits[7:0]).
Smart Card Mode:
Guard Time Counter bits. This counter is operated on the bit clock whose period is always equal to one ETU (bits[8:0]).
Other Modes:
Not used.