23.6.9 CCPx Status Register High

Name: CCPxSTATH
Offset: 0x95E, 0x982, 0x9A6, 0x9CA

Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    PRLWIPTMRHWIPTMRLWIPRBWIPRAWIP 
Access RRRR/CR 
Reset 00000 

Bit 4 – PRLWIP CCPxPRL Write in Progress Status bit

Bit 3 – TMRHWIP CCPxTMRH Write in Progress Status bit

ValueDescription
1

An update to the CCPxTMRH register with the buffered contents is in progress.

0

An update to the CCPxTMRH register is not in progress.

Bit 2 – TMRLWIP CCPxTMRL Write in Progress Status bit

ValueDescription
1

An update to the CCPxTMRL register with the buffered contents is in progress.

0

An update to the CCPxTMRL register is not in progress.

Bit 1 – RBWIP CCPxRB Write in Progress Status bit

ValueDescription
1

An update to the CCPxRB register with the buffered contents is in progress.

0

An update to the CCPxRB register is not in progress.

Bit 0 – RAWIP CCPxRA Write in Progress Status bit

ValueDescription
1

An update to the CCPxRA register with the buffered contents is in progress.

0

An update to the CCPxRA register is not in progress.