23.6.15 CCPx Secondary Compare Register Low (Timer/Compare Modes Only)

Name: CCPxRBL
Offset: 0x96C, 0x990, 0x9B4, 0x9D8

Bit 15141312111098 
 CMP[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMP[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CMP[15:0] Secondary Compare Value bits

The 16-bit value to be compared against the CCP time base.