25.2.4 PTG Broadcast Trigger Enable Low Register

Name: PTGBTEH
Offset: 0x906

Bit 15141312111098 
 PTGBTE[31:24]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 PTGBTE[23:16]  
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – PTGBTE[31:16] PTG Broadcast Trigger Enable bits

ValueDescription
1

Generates trigger when the broadcast command is executed.

0

Does not generate trigger when the broadcast command is executed.