20.5.5 I2C1 Client Mode Address Mask Register

Name: I2C1MSK
Offset: 0x20C

Bit 15141312111098 
       MSK[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 MSK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – MSK[9:0] I2C1 Mask for Address Bit x Select bits

ValueDescription
1

Enables masking for bit x of the incoming message address; a bit match is not required in this position.

0

Disables masking for bit x; a bit match is required in this position.