20.5.3 I2C1 Status Register
Legend: C = Clearable bit; HS = Hardware Settable bit; HSC = Hardware Settable/Clearable bit
| Name: | I2C1STAT |
| Offset: | 0x204 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ACKSTAT | TRSTAT | ACKTIM | BCL | GCSTAT | ADD10 | ||||
| Access | R/HSC | R/HSC | R/HSC | R/C/HSC | R/HSC | R/HSC | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| IWCOL | I2COV | D/A | P | S | R/W | RBF | TBF | ||
| Access | R/C/HS | R/C/HS | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | R/HSC | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – ACKSTAT Acknowledge Status bit
| Value | Description |
|---|---|
1 |
Acknowledge was not received from Client. |
0 |
Acknowledge was received from Client. |
Bit 14 – TRSTAT Transmit Status bit
| Value | Description |
|---|---|
1 |
Host transmit is in progress (8 bits + ACK). |
0 |
Host transmit is not in progress. |
Bit 13 – ACKTIM Acknowledge Time Status bit
| Value | Description |
|---|---|
1 |
Indicates I2C bus is in an Acknowledge sequence, set on eighth falling edge of SCLx clock. |
0 |
Not an Acknowledge sequence, cleared on ninth rising edge of SCLx clock. |
Bit 10 – BCL Bus Collision Detect bit
0)| Value | Description |
|---|---|
1 |
A bus collision has been detected during a Host or Client transmit operation. |
0 |
No bus collision has been detected. |
Bit 9 – GCSTAT General Call Status bit
| Value | Description |
|---|---|
1 |
General call address was received. |
0 |
General call address was not received. |
Bit 8 – ADD10 10-Bit Address Status bit
| Value | Description |
|---|---|
1 |
10-bit address was matched. |
0 |
10-bit address was not matched. |
Bit 7 – IWCOL I2Cx Write Collision Detect bit
| Value | Description |
|---|---|
1 |
An attempt to write to the I2CxTRN register failed because the I2C module is busy; must be cleared in software. |
0 |
No collision. |
Bit 6 – I2COV I2Cx Receive Overflow Flag bit
| Value | Description |
|---|---|
1 |
A byte was received while the I2CxRCV register is still holding the previous byte; I2COV is a “don’t care” in Transmit mode and must be cleared in software. |
0 |
No overflow. |
Bit 5 – D/A Data/Address bit
| Value | Description |
|---|---|
1 |
Indicates that the last byte received was data. |
0 |
Indicates that the last byte received or transmitted was an address. |
Bit 4 – P I2Cx Stop bit
Updated when Start, Reset or Stop is detected; cleared when the I2C
module is disabled, I2CEN = 0.
| Value | Description |
|---|---|
1 |
Indicates that a Stop bit has been detected last. |
0 |
Stop bit was not detected last. |
Bit 3 – S I2Cx Start bit
Updated when Start, Reset or Stop is detected; cleared when the I2C
module is disabled, I2CEN = 0.
| Value | Description |
|---|---|
1 |
Indicates that a Start (or Repeated Start) bit was detected last. |
0 |
Start bit was not detected last. |
Bit 2 – R/W Read/Write Information bit
| Value | Description |
|---|---|
1 |
Read: Indicates that the data transfer is output from the Client. |
0 |
Write: Indicates that the data transfer is input to the Client. |
Bit 1 – RBF Receive Buffer Full Status bit
| Value | Description |
|---|---|
1 |
Receive is complete, I2CxRCV is full. |
0 |
Receive is not complete, I2CxRCV is empty. |
Bit 0 – TBF Transmit Buffer Full Status bit
| Value | Description |
|---|---|
1 |
Transmit is in progress, I2CxTRN is full (8 bits of data). |
0 |
Transmit is complete, I2CxTRN is empty. |