1.8.1 Launch SmartDebug from Libero

On the Design Flow window:

  1. Select Generate SmartDebug FPGA Array Data to generate data for SmartDebug Design. 
Once the data is generated, a green tick mark is seen on the left side of the option indicating that the data generation is successful.
  2. Open SmartDebug Design.
Figure 1-14. Launching SmartDebug Design

The SmartDebug window is displayed, as shown in the following figure.

Figure 1-15. SmartDebug Window Debug Options