25.5.9 Event Control

Name: EVCTRL
Offset: 0x09
Reset: 0x00
Property: -

Bit 76543210 
        RXEI 
Access R/W 
Reset 0 

Bit 0 – RXEI Receive Event Input Enable

This bit controls whether the event source for the receiver is enabled.

ValueDescription
0 Receive Event input is disabled
1 Receive Event input is enabled