25.5.11 Interrupt Control

Name: INTCTRL
Offset: 0x0C
Reset: 0x00
Property: -

Bit 76543210 
 ERRORCTSIC RXBRKRXSRXCTXCDRE 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bit 7 – ERROR Error Interrupt Enable

This bit controls whether the Error interrupt is enabled.

ValueDescription
0 Error interrupt is disabled
1 Error interrupt is enabled

Bit 6 – CTSIC Clear to Send Input Change Interrupt Enable

This bit controls whether the Clear to Send Input Change interrupt is enabled.

ValueDescription
0 Clear to Send Input Change interrupt is disabled
1 Clear to Send Input Change interrupt is enabled

Bit 4 – RXBRK Receive Break Interrupt Enable

This bit controls whether the Receive Break interrupt is enabled.

ValueDescription
0 Receive Break interrupt is disabled
1 Receive Break interrupt is enabled

Bit 3 – RXS Receiver Start-of-Frame Interrupt Enable

This bit controls whether the Receiver Start-of-Frame interrupt is enabled.

ValueDescription
0 Receiver Start-of-Frame interrupt is disabled
1 Receiver Start-of-Frame interrupt is enabled

Bit 2 – RXC Receive Complete Interrupt Enable

This bit controls whether the Receive Complete interrupt is enabled.

ValueDescription
0 Receive Complete interrupt is disabled
1 Receive Complete interrupt is enabled

Bit 1 – TXC Transmit Complete Interrupt Enable

This bit controls whether the Transmit Complete interrupt is enabled.

ValueDescription
0 Transmit Complete interrupt is disabled
1 Transmit Complete interrupt is enabled

Bit 0 – DRE Data Register Empty Interrupt Enable

This bit controls whether the Data Register Empty interrupt is enabled.

ValueDescription
0 Data Register Empty interrupt is disabled
1 Data Register Empty interrupt is enabled