25.5.4 Control D

Name: CTRLD
Offset: 0x03
Reset: 0x03
Property: -

Bit 76543210 
   PMODE[1:0]SBMODECHSIZE[2:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000011 

Bits 5:4 – PMODE[1:0] Parity Mode

This bit field enables and selects the type of parity generation. For more information, refer to the section Parity.
ValueNameDescription
0x00 DISABLED Disabled
0x01 - Reserved
0x02 EVEN Enabled, even parity
0x03 ODD Enabled, odd parity

Bit 3 – SBMODE Stop Bit Mode

This bit selects the number of Stop bits to be inserted by the transmitter.
ValueNameDescription
0 1BIT 1 Stop bit
1 2BIT 2 Stop bits

Bits 2:0 – CHSIZE[2:0] Character Size

This bit field selects the number of data bits in each frame. Both the receiver and transmitter use the same setting. When the 9-bit character size (9BIT) is selected, the order of which byte to read or write first, low or high byte of RXDATA or TXDATA, can be configured.
ValueNameDescription
0x00 5BIT 5-bit
0x01 6BIT 6-bit
0x02 7BIT 7-bit
0x03 8BIT 8-bit
0x04 - Reserved
0x05 - Reserved
0x06 9BITL 9-bit (Low byte first)
0x07 9BITH 9-bit (High byte first)