25.5.19 Auxiliary Data 1

Name: AUXDATA1
Offset: 0x19
Reset: 0x00
Property: -

Bit 76543210 
 AUXDATA1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – AUXDATA1[7:0] Axillary Data 1

When protocol conversion is enabled by configuring the Protocol Converter (PROTCONV) bit field in the Control G (USARTn.CTRLG) register, this register holds the bit value for a "one character". If the bit to be transmitted is ‘1’ it is replaced with this character. The number of bits used for encoding and decoding is defined by the Character Size (CHSIZE) bit field in the Control D (USARTn.CTRLD) register. Note that 9-bit character size is not supported for protocol conversion.

When IrDA Encoding (ENC) is enabled in the Control G (USARTn.CTRLG) register, this register sets the filter coefficient for the IRCOM transceiver. If register value is set to ‘0’, filtering is disabled. Setting the value between 0x01 and 0xFF enables filtering, requiring x+1 equal samples for a pulse to be accepted.

AUXDATA1 must be configured before setting the Transmitter Enable (TXEN) or Receivere Enable (RXEN) bits in the Control B (USARTn.CTRLB) register.