25.5.6 Control F
| Name: | CTRLF |
| Offset: | 0x05 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| INTDLY[3:0] | GUARD[1:0] | BRKLEN[1:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:4 – INTDLY[3:0] Inter-byte Delay
Bits 3:2 – GUARD[1:0] Guard Time
For RS485 mode, the guard time is programmable from 0-3 bit times and defines the time that the transmit enable pin (AUX1) remains high before the next Start bit of the first response byte is transmitted.
Bits 1:0 – BRKLEN[1:0] Break Length
| Value | Name | Description |
|---|---|---|
| 0x00 | 13BIT | Break field transmission is 13 bit times |
| 0x01 | 17BIT | Break field transmission is 17 bit times |
| 0x02 | 21BIT | Break field transmission is 21 bit times |
| 0x03 | 26BIT | Break field transmission is 26 bit times |