25.5.12 Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x0D |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERROR | CTSIC | RXBRK | RXS | RXC | TXC | DRE | |||
| Access | R/W | R/W | R/W | R/W | R | R/W | R | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – ERROR Error Interrupt Flag
1’ to its bit
location.Bit 6 – CTSIC Clear to Send Input Change Interrupt Flag
1’ to its bit location.Bit 4 – RXBRK Receive Break Interrupt Flag
This interrupt flag is valid when the Frame Format (FORM) bitfield in the Control
C (USARTn.CTRLC) register is configured to LINCLIENT or AUTOBAUD mode. The break
detector uses a fixed threshold of 11 consecutive low bits to detect a Break
condition. The RXBRK bit is set after a valid BREAK and SYNC character is
detected. The bit is automatically cleared upon reception of the next data, and
it can also be cleared manually by writing a ‘1’ to its bit
location.
Bit 3 – RXS Receiver Start-of-Frame Interrupt Flag
1’ to its bit location. This flag is not used in SPI Host
mode.Bit 2 – RXC Receive Complete Interrupt Flag
Bit 1 – TXC Transmit Complete Interrupt Flag
1’ to its bit location.