25.5.10 Baud Register

Ongoing transmissions by the transmitter and receiver will be corrupted if the baud rate is changed during communication. Writing to this register triggers an immediate update of the baud rate prescaler. For more information on how to set the baud rate, refer to Table 25-1.

Name: BAUD
Offset: 0x0A
Reset: 0x00
Property: -

Bit 15141312111098 
 BAUD[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BAUD[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – BAUD[15:8] USART Baud Rate High Byte

This bit field holds the MSB of the 16-bit Baud register.

Bits 7:0 – BAUD[7:0] USART Baud Rate Low Byte

This bit field holds the LSB of the 16-bit Baud register.