25.5.20 Auxiliary Data 2

Name: AUXDATA2
Offset: 0x1A
Reset: 0x00
Property: -

Bit 76543210 
 AUXDATA2[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 7:0 – AUXDATA2[7:0] Axillary Data 2

This register is used together with AUXDATA1 to define how a “one character” is decoded when protocol conversion is enabled by configuring the Protocol Converter (PROTCONV) bit field in the Control G (USARTn.CTRLG) register.