25.5.8 COMMAND

Name: COMMAND
Offset: 0x07
Reset: 0x00
Property: -

Bit 76543210 
      WFBRKLINCMD[1:0] 
Access R/WR/WR/W 
Reset 000 

Bit 2 – WFBRK Wait For Break

Setting this bit enables the Wait For Break feature for the following incoming frame. After this frame is received, the feature is automatically disabled. For more information, refer to the Auto-Baud section.

Bits 1:0 – LINCMD[1:0] LIN Command

This bit field defines the LIN header transmission control. These settings are only valid when operating in LIN host mode. The configuration is automatically reset when the command is completed.
ValueNameDescription
0x00 NORMAL Normal frame
0x01 BREAK BREAK field transmitted when TXDATA is written
0x02 HEADER BREAK, SYNC and PID are automatically transmitted when the identifier is written to TXDATA
0x03 - Reserved