25.5.13 USART Status Register
| Name: | STATUS |
| Offset: | 0x0E |
| Reset: | 0x20 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RXACTIVE | CTS | BUFOVF | FERR | PERR | COLL | ISF | |||
| Access | R | R | R | R | R | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 7 – RXACTIVE Receive Active
Bit 6 – CTS Clear to Send
Bit 5 – BUFOVF Buffer Overflow
Bit 4 – FERR Frame Error
This flag indicates that a received frame did not meet the requirements expected
by the receiver. When the Protocol Converter is enabled by PROTCONV in the
Control G (USARTn.CTRLG) register, this flag indicates that a frame corresponds
to neither a ‘0’ nor a ‘1’. In any other mode,
this flag indicates that the stop bit was not received at the expected time. A
corresponding FERR flag is set in any frame with a frame error, and this flag
remains set as long as a FERR flag is set in any of the frames in the receive
buffer.
This flag is not used in the SPI Host mode.
Bit 3 – PERR Parity Error
Bit 1 – COLL Collision Detected
1’ to its bit
location.Bit 0 – ISF Inconsistent SYNC Field
1’ to its bit location.