25.5.5 Control E
| Name: | CTRLE |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COLDEN | SFDEN | ODME | LBME | MPCM | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 4 – COLDEN Collision Detection Enable
| Value | Description |
|---|---|
| 0 | Collision Detection is disabled |
| 1 | Collision Detection is enabled |
Bit 3 – SFDEN Start-of-Frame Detection Enable
| Value | Description |
|---|---|
| 0 | The Start-of-Frame Detection mode is disabled |
| 1 | The Start-of-Frame Detection mode is enabled |
Bit 2 – ODME Open Drain Mode Enable
| Value | Description |
|---|---|
| 0 | Open Drain mode is disabled |
| 1 | Open Drain mode is enabled |
Bit 1 – LBME Loop-Back Mode Enable
| Value | Description |
|---|---|
| 0 | Loop-back mode is disabled |
| 1 | Loop-back mode is enabled |
Bit 0 – MPCM Multi-Processor Communication Mode
| Value | Description |
|---|---|
| 0 | Multi-Processor Communication mode is disabled |
| 1 | Multi-Processor Communication mode is enabled |