1.2.5.20 WDRV_PIC32MZW_AuthCtxSharedKey Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_AuthCtxSharedKey (
WDRV_PIC32MZW_AUTH_CONTEXT *const pAuthCtx, bool enable
)
C
Summary
Enable or disable Shared Key authentication in an authentication context.
Description
The authentication context is updated to enable or disable Shared Key authentication.
Precondition
None.
Parameters
Param | Description |
pAuthCtx | Pointer to an authentication context. |
enable | True to enable Shared Key authentication, false to disable. |
Returns
WDRV_PIC32MZW_STATUS_OK - The context has been updated.
WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
Shared Key authentication is initialised as disabled by WDRV_PIC32MZW_AuthCtxSetWEP. Shared Key is not available when the device is an authenticator. Shared Key authentication is only attempted if Open System authentication fails (i.e. not supported by the authenticator).