1.2.5.7 WDRV_PIC32MZW_BSSCtxSetChannel Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_BSSCtxSetChannel (
WDRV_PIC32MZW_BSS_CONTEXT *const pBSSCtx, WDRV_PIC32MZW_CHANNEL_ID channel
)
C
Summary
Configures the channel of the BSS context.
Description
The supplied channel value is copied into the BSS context.
Precondition
None.
Parameters
Param | Description |
pBSSCtx | Pointer to a BSS context. |
channel | Channel number. |
Returns
WDRV_PIC32MZW_STATUS_OK - The context has been configured. WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect. WDRV_PIC32MZW_STATUS_INVALID_CONTEXT - The BSS context is not valid.
Remarks
channel may be WDRV_PIC32MZW_CID_ANY to represent no fixed channel.