1.2.5.2 WDRV_PIC32MZW_BSS_INFO Struct
typedef struct
{
/* BSS context information (BSSID, SSID, channel etc). */
WDRV_PIC32MZW_BSS_CONTEXT ctx;
/* Signal strength RSSI of BSS. */
int8_t rssi;
/* Security capabilities of BSS. */
WDRV_PIC32MZW_SEC_MASK secCapabilities;
/* Recommended authentication type for connecting to BSS. */
WDRV_PIC32MZW_AUTH_TYPE authTypeRecommended;
} WDRV_PIC32MZW_BSS_INFO;
C
Summary
Structure containing information about a BSS.
Description
This structure contains the BSSID and SSID of the BSS as well as the signal strength RSSI. The authentication type used by the BSS and the channel it is operating on are also provided.
Remarks
None.