1.2.5.15 WDRV_PIC32MZW_AuthCtxIsValid Function
bool WDRV_PIC32MZW_AuthCtxIsValid(const WDRV_PIC32MZW_AUTH_CONTEXT *const pAuthCtx)
C
Summary
Tests if an authentication context is valid.
Description
Tests the elements of the authentication context to judge if their values are legal.
Precondition
None.
Parameters
Param | Description |
pAuthCtx | Pointer to an authentication context. |
Returns
true or false indicating if context is valid.
Remarks
None.