1.2.5.21 WDRV_PIC32MZW_AuthCtxApTransitionDisable Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_AuthCtxApTransitionDisable (
WDRV_PIC32MZW_AUTH_CONTEXT *const pAuthCtx, bool tdOn,
)
C
Summary
Turn on/off the transition disable feature in AP mode.
Description
The authentication context is updated to turn on/off the transmission of a transition disable element in AP mode.
Precondition
None.
Parameters
Param | Description |
pAuthCtx | Pointer to an authentication context. |
enableTD | True to turn on transition disable, false to turn it off. |
Returns
WDRV_PIC32MZW_STATUS_OK - The context has been updated.
WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
The transition disable element instructs STAs to disable transition security algorithms (i.e. AKM suites 2 and 6) from their network profile for this ESS.