1.2.5.8 WDRV_PIC32MZW_BSSCtxSetDefaults Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_BSSCtxSetDefaults (
WDRV_PIC32MZW_BSS_CONTEXT *const pBSSCtx
)
C
Summary
Configures a BSS context into a default legal state.
Description
Ensures that each element of the structure is configured into a legal state.
Precondition
None.
Parameters
Param | Description |
pBSSCtx | Pointer to a BSS context. |
Returns
WDRV_PIC32MZW_STATUS_OK - The context has been configured.
WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.