1.2.5.11 WDRV_PIC32MZW_ENT_AUTH_DOMAIN_USER_LEN_MAX Macro
#define WDRV_PIC32MZW_ENT_AUTH_DOMAIN_USER_LEN_MAX 255
1.2.5.1.1 C
#define WDRV_PIC32MZW_MAX_SSID_LEN 32
#define WDRV_PIC32MZW_MAC_ADDR_LEN 6
#define WDRV_PIC32MZW_WEP_40_KEY_STRING_SIZE 10
#define WDRV_PIC32MZW_WEP_104_KEY_STRING_SIZE 26
#define WDRV_PIC32MZW_PSK_LEN 64
#define WDRV_PIC32MZW_MAX_PSK_PASSWORD_LEN 63
#define WDRV_PIC32MZW_MIN_PSK_PASSWORD_LEN 8
for authentication with Enterprise methods.