1.2.5.19 WDRV_PIC32MZW_AuthCtxSetPersonal Function
WDRV_PIC32MZW_STATUS WDRV_PIC32MZW_AuthCtxSetPersonal (
WDRV_PIC32MZW_AUTH_CONTEXT *const pAuthCtx, uint8_t *pPassword,
uint8_t size, WDRV_PIC32MZW_AUTH_TYPE authType
)
C
Summary
Configure an authentication context for WPA personal authentication.
Description
The auth type and information are configured appropriately for personal authentication with the password or PSK provided. The Management Frame Protection configuration is initialised to WDRV_PIC32MZW_AUTH_MFP_ENABLED.
Precondition
None.
Parameters
Param | Description |
pAuthCtx | Pointer to an authentication context. |
pPassword | Pointer to password (or 64-character PSK). |
size | Size of password (or 64 for PSK). |
authType | Authentication type (or WDRV_PIC32MZW_AUTH_TYPE_DEFAULT). |
Returns
WDRV_PIC32MZW_STATUS_OK - The context has been configured.
WDRV_PIC32MZW_STATUS_INVALID_ARG - The parameters were incorrect.
Remarks
None.