1.2.5.4 WDRV_PIC32MZW_BSSCON_NOTIFY_CALLBACK Typedef
typedef void (*WDRV_PIC32MZW_BSSCON_NOTIFY_CALLBACK)
C
Summary
Callback to notify the user of a change in connection state.
Description
When the connection state changes this callback enable the driver to signal the user about that event and reason.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
assocHandle | Association handle. |
currentState | Current connection state. |
Returns
None.
Remarks
None.
Summary
Pointer to a generic status callback function.
Description
This defines a generic status function callback type which can be passed into certain functions to receive feedback.
Parameters
Param | Description |
handle | Client handle obtained by a call to WDRV_PIC32MZW_Open. |
status | A status value. |
Returns
None.
Remarks
The value of the status passed to the function is dependant on the
function used to register the callback. See WDRV_PIC32MZW_OTAUpdateFromURL, WDRV_PIC32MZW_SwitchActiveFirmwareImage, WDRV_PIC32MZW_HostFileRead and WDRV_PIC32MZW_HostFileErase.