4.13.4.7 CAN SRAM Selection Register

Name: SFR_CAN_SRAM_SEL
Offset: 0x2030
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
    UPPER_CAN4UPPER_CAN3UPPER_CAN2UPPER_CAN1UPPER_CAN0 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 0, 1, 2, 3, 4 – UPPER_CANx CANx Upper 64K SRAM Selection

ValueDescription
0

CANx accesses the lower 64 Kb of SRAM.

1

CANx accesses the upper 64 Kb of SRAM.