4.13.4.15 PUF Restrict User Context 0 Register
This register can only be written if the WPEN bit is cleared in the SFR Write Protection Mode Register.
Each status bit of PUF_HW_RUC0 is set when either the corresponding bit index of SFR_PUFRUCR0.RESTRICT_USER_CONTEXT is set (the action can be reversed) or the corresponding bit index of SFR_PUFWORUCR0.RESTRICT_USER_CONTEXT is set (the action cannot be reversed until the next hardware reset).
| Name: | SFR_PUFRUCR0 |
| Offset: | 0x220C |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RESTRICT_USER_CONTEXT[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RESTRICT_USER_CONTEXT[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESTRICT_USER_CONTEXT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RESTRICT_USER_CONTEXT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – RESTRICT_USER_CONTEXT[31:0] Restrict User Context
Disallows bits to be used in the user context field during Key operations of the peripheral Physical Unclonable Functions (PUF).
For each bit in the user context field:
| Value | Description |
|---|---|
| 0 | This bit can be used. |
| 1 | This bit cannot be used. |