4.13.4.9 UTMI DP/DM Pin Swapping Register

This register can only be written if the WPEN bit is cleared in the SFR Write Protection Mode Register.

Name: SFR_UTMISWAP
Offset: 0x204C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      PORT2PORT1PORT0 
Access R/WR/WR/W 
Reset 000 

Bits 0, 1, 2 – PORTx Port x DP/DM Pin Swapping

ValueNameDescription
0 NORMAL

DP/DM normal pinout.

1 SWAPPED

DP/DM swapped pinout.