4.13.4.19 TSU Configuration Register

This register can only be written if the WPEN bit is cleared in the SFR Write Protection Mode Register.

Name: SFR_TSU_CFG
Offset: 0x2250
Reset: 0x00004343
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 WIDTH_1[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000011 
Bit 76543210 
 WIDTH_0[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000011 

Bits 0:7, 8:15 – WIDTH_x Number of TSU Cycles to Increase GTSUCOMP x Width

GTSUCOMP_cycles = WIDTH +1