4.13.4.18 PUF Restrict User Context 1 Write Ones Register
This register can only be written if the WPEN bit is cleared in the SFR Write Protection Mode Register.
Each status bit of PUF_HW_RUC1 is set when either the corresponding bit index of
SFR_PUFRUCR1.RESTRICT_USER_CONTEXT is set (the action can be reversed) or the
corresponding bit index of SFR_PUFWORUCR1.RESTRICT_USER_CONTEXT is set (the action
cannot be reversed until the next hardware reset).
CAUTION:
This register only allows to write “ones”. “Zeros” are forbidden. A chip reset is needed to clear this register.
| Name: | SFR_PUFWORUCR1 |
| Offset: | 0x2218 |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RESTRICT_USER_CONTEXT_WO[31:24] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RESTRICT_USER_CONTEXT_WO[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| RESTRICT_USER_CONTEXT_WO[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RESTRICT_USER_CONTEXT_WO[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:0 – RESTRICT_USER_CONTEXT_WO[31:0] Restrict User Context
Disallows bits to be used in the user context field during Key operations of the peripheral Physical Unclonable Functions (PUF).
| Value | Description |
|---|---|
| 0 |
This bit can be used. |
| 1 | This bit cannot be used. |