4.13.4.11 Memory Disable Shutdown Configuration Register

This register can only be written if the WPEN bit is cleared in the SFR Write Protection Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: No effect.

1: Disables shutdown control of memories in the corresponding peripheral.

Name: SFR_DISABLE_SD_CFG
Offset: 0x205C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       I3CCDSI 
Access R/WR/W 
Reset 00 
Bit 15141312111098 
 EHCIUDPHSBUDPHSASDMMC2SDMMC1SDMMC0LCDCGMAC1 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 GMAC0GPU2DCUDDRCASRC   NFC 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 17 – I3CC Shutdown Control Disable for Memories in I3C Controller

Bit 16 – DSI Shutdown Control Disable for Memories in MIPI DSI

Bit 15 – EHCI Shutdown Control Disable for Memories in USB EHCI

Bit 14 – UDPHSB Shutdown Control Disable for Memories in USB Device High-Speed Port B

Bit 13 – UDPHSA Shutdown Control Disable for Memories in USB High-Speed Port A

Bit 12 – SDMMC2 Shutdown Control Disable for Memories in SDMMC 2

Bit 11 – SDMMC1 Shutdown Control Disable for Memories in SDMMC 1

Bit 10 – SDMMC0 Shutdown Control Disable for Memories in SDMMC 0

Bit 9 – LCDC Shutdown Control Disable for Memories in LCD Controller

Bit 8 – GMAC1 Shutdown Control Disable for Memories in Ethernet MAC 1

Bit 7 – GMAC0 Shutdown Control Disable for Memories in Ethernet MAC 0

Bit 6 – GPU2DC Shutdown Control Disable for Memories in GPU2DC

Bit 5 – UDDRC Shutdown Control Disable for Memories in DDR Controller

Bit 4 – ASRC Shutdown Control Disable for Memories in Asynchronous Sample Rate Controller

Bit 0 – NFC Shutdown Control Disable for Memories in NFC