17.9.19 CoreSight ROM Table Memory Type Register

Table 17-22. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: MEMTYPE
Offset: 0x1fcc
Reset: 0x00000000
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        SYSMEM 
Access HS/HC/R 
Reset 0 

Bit 0 – SYSMEM Value of this register field is set to 1 when CPU0 effective DAL is DAL1 or DAL2 otherwise set to 0.

This bit indicates whether system memory is present on the bus that connects to the ROM table. This bit is set at power-up when DAL.CPU0 is greater than 0 indicating that the system memory is accessible from a debug adapter.

This bit is cleared at power-up when DAL.CPU0 is equal to 0 indicating that the system memory is not accessible from a debug adapter.

ValueNameDescription
1System memory is also present on this bus
0System memory not present on bus. This is a dedicated debug bus.