17.9.2 Control B REGISTER

Table 17-5. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLB
Offset: 0x4
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       DCCDMALVL1DCCDMALVL0 
Access R/WR/W 
Reset 00 

Bits 0, 1 – DCCDMALVL DMA Trigger n Level

ValueNameDescription
1FULLTrigger n rises when DCCn is written and falls when it is read
0EMPTYTrigger n rises when DCCn is read and falls when it is written