17.9.28 CoreSight Component Identification 0 Register

Table 17-31. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CID0
Offset: 0x1ff0
Reset: 0x0000000D
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PRMBL0[7:0] 
Access RRRRRRRR 
Reset 00001101 

Bits 7:0 – PRMBL0[7:0] Always returns 0x0D

These bits will always return 0xD when read.