17.9.4 Control C REGISTER

Table 17-7. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CTRLC
Offset: 0x100
Reset: 0x00000000
Property: R/W

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
        DBGRW 
Access R/W 
Reset 0 

Bit 0 – DBGRW If ext_cpu_me[n]=0, this bit field becomes undefined where reads return 0 and writes are ignored. This does not apply to DBGRW0 since CPU0 can never be disabled by ext_cpu_me[0].

ValueNameDescription
1Debugger accesses through CPUn do not carry the debug attribute (i.e debugger reads are destructive).
0Allow debugger accesses through CPUn to carry the debug attribute (i.e debugger reads are non-destructive).