17.9.30 CoreSight Component Identification 2 Register

Table 17-33. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Grey cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
KWrite to clearSSoftware settable bit——
Name: CID2
Offset: 0x1ff8
Reset: 0x00000005
Property: R

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PRMBL2[7:0] 
Access RRRRRRRR 
Reset 00000101 

Bits 7:0 – PRMBL2[7:0] Always returns 0x05

These bits will always return 0x5 when read.