31.2.7.12 Effects of Sleep Mode on CRC
When RUNSTDBY = 1 and STATUS.PRM=0 (Flash Auto Standby) the CRC Logic continues operation
during Standby mode. Otherwise, CRC logic halts operations. When RUNSTDBY = 0 OR STATUS.PRM=1
(Flash Hibernate) the CRC Logic halts operation during Standby mode. Unlike PAUSE, the
counters also stop.
Note: The PRM status can change on entry to Standby based on CTRLB.SLP[].
The CRC logic uses the state of PRM when the device is in Standby to determine if the CRC
runs or not.