31.2.7.10 Effects of Programming on CRC
The CRC logic pauses automatically when a programming or erase operation prevents it from reading the Flash.
The CRC logic pauses automatically when a programming or erase operation prevents it from reading the Flash.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.