31.2.7.16 CRCMADR SFR Description
CRCMADR is the byte address of the first byte in the message to be checked. The CRC logic requires a physical system address to determine the region of Flash targeted: boot vs main, and Flash Panel 1 vs Flash Panel 2.