31.2.7.18 CRCIV SFR Description
The CRCIV defines the Initial Value which is loaded into the CRCACC at the beginning of the CRC calculation. Both Manual and Auto Repeat modes use the CRCMODE.PLEN32 control to determine the Initial Value size. When selecting CRC-16, bit 16 and above are not used.