31.2.7.17 CRCMLEN SFR Description
The CRCMLEN field defines the message length in bytes. The Message Length is limited to the size of the largest contiguous region of Flash memory.
The CRCMLEN field defines the message length in bytes. The Message Length is limited to the size of the largest contiguous region of Flash memory.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.